Top

MAX2368EVKIT

Evaluation Kit for the MAX2366, MAX2367, MAX2368

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board PCS and Cellular VCOs
  • 50Ω SMA Connectors on All RF Ports
  • BNC Connectors for Baseband Inputs
  • Low-Power Shutdown Mode
  • PC Control Software
  • SPI™/QSPI™/MICROWIRE™ Compatible
  • Applications/Uses

    • High-Speed Data Modems
    • High-Speed Digital Cordless Phones
    • Satellite Phones
    • Triple-Mode, Dual-Mode, or Single-Mode Mobile Phones
    • Wireless Data Links (WAN/LAN)
    • Wireless Local Area Networks (WLANs)
    • Wireless Local Loop (WLL)

    Description

    The MAX2366 evaluation kit (EV kit) simplifies testing of the MAX2366/MAX2367/MAX2368. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip voltage-controlled oscillator (VCO) and phase locked with an on-chip PLL. I/Q baseband inputs come with standard BNC connectors.

    The EV kit allows evaluation of the MAX2366/MAX2367/ MAX2368s' I/Q modulator, IF VGA, RF upconverter, dual-band IF VCOs, dual synthesizer, 3-wire programming interface, and power-management features.

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .