MAX2363WEVKIT

Evaluation Kit for the MAX2361, MAX2363, MAX2365


Please check latest availability status for a specific part variant.

Description

The MAX2361 evaluation kit (EV kit) simplifies testing of the MAX2361/MAX2363/MAX2365. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip voltage-controlled oscillator (VCO) and phase locked with an on-chip PLL. I/Q baseband inputs come with standard BNC connectors.

The EV kit allows evaluation of the MAX2361/MAX2363/MAX2365s' I/Q modulator, IF VGA, RF upconverter, dual-band IF VCOs, dual synthesizer, 3-wire programming interface, and power-management features. The MAX2363W EV kit is for evaluation of the MAX2363 for single band WCDMA.

Key Features

  • On-Board PCS and Cellular VCOs
  • 50Ω SMA Connectors on All RF Ports
  • BNC Connectors for Baseband Inputs
  • Low-Power Shutdown Mode
  • PC Control Software Available
  • SPI™/QSPI™/MICROWIRE™ Compatible
  • WCDMA Option (MAX2363WEVKit)
  • Applications/Uses

    • CDMA, cdma2000®, TDMA, WCDMA, GAIT Mobile Phones
    • GAIT Mobile Phones
    • High-Speed Data Modems
    • Satellite Phones
    • Wireless Data Links (WAN/LAN)
    • Wireless Local Area Networks (WLANs)

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm