MAX2360EVKIT

Evaluation Kit for the MAX2360, MAX2362, MAX2364


Please check latest availability status for a specific part variant.

Description

The MAX2360 evaluation kit (EV kit) simplifies testing of the MAX2360/MAX2362/MAX2364. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip voltage-controlled oscillator (VCO) and can be tuned by a potentiometer or external voltage, or phase locked with an on-chip PLL. I/Q baseband inputs come standard with BNC connectors.

The EV kit allows evaluation of the MAX2360/MAX2362/MAX2364s' variable-gain amplifier (VGA), I/Q IF modulator, IF VGA, RF upconverter, dual-band IF VCOs, dual synthesizer, 3-wire programming interface, and power-management features.

The MAX2360 EV kit also allows evaluation of the single-band MAX2362/MAX2364, as they are subsets of the MAX2360.

Key Features

  • SPI™/QSPI™/MICROWIRE™ Compatible
  • Differential and Single-Ended Baseband Inputs
  • Single-Supply Operation
  • 50Ω SMA Connectors on All RF Ports
  • BNC Connectors for Baseband Inputs
  • Low-Power Shutdown Mode
  • PC Control Software available at www.maximintegrated.com

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm