Top

Evaluation Kit for the MAX2335

Product Details

The MAX2335 evaluation kit (EV kit) simplifies evaluation of the MAX2335 450MHz, CDMA/OFDM LNA/mixer. This kit allows evaluation of the device's low-noise amplifier (LNA), downconverter, and buffer. Figure 1 shows the MAX2335 EV kit schematic. The EV kit provides 50Ω SMA connectors for all RF and IF input and output signals.

Key Features

  • Easy Evaluation of the MAX2335
  • +2.9V to +3.3V Single-Supply Operation
  • All Critical Matching Components Included
  • CDMA-Band RF Ports Matched to 450MHz
  • SMA Connectors for All RF and IF Signal Ports
  • Easy Configuration of Operating Modes
  • Applications/Uses

    • 450MHz-Band, WCDMA, IS-95, IS-2000, OFDM, Wireless Data Links

    Technical Docs

    Design & Development

    Click any title below to view the detail page where available.

    /en/design/design-tools/ee-sim.html?

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

    Parameters

    Key Features

  • Easy Evaluation of the MAX2335
  • +2.9V to +3.3V Single-Supply Operation
  • All Critical Matching Components Included
  • CDMA-Band RF Ports Matched to 450MHz
  • SMA Connectors for All RF and IF Signal Ports
  • Easy Configuration of Operating Modes
  • Applications/Uses

    • 450MHz-Band, WCDMA, IS-95, IS-2000, OFDM, Wireless Data Links

    Description

    The MAX2335 evaluation kit (EV kit) simplifies evaluation of the MAX2335 450MHz, CDMA/OFDM LNA/mixer. This kit allows evaluation of the device's low-noise amplifier (LNA), downconverter, and buffer. Figure 1 shows the MAX2335 EV kit schematic. The EV kit provides 50Ω SMA connectors for all RF and IF input and output signals.

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal