MAX2321EVKIT

Evaluation Kit for the MAX2320, MAX2321, MAX2322, MAX2324, MAX2326, MAX2327


Please check latest availability status for a specific part variant.

Description

The MAX2320, MAX2321, MAX2322, MAX2324, MAX2326, MAX2327 evaluation kits (EV kits) simplify evaluation of these high-linearity, silicon germanium (SiGe), dual-band LNAs/mixers. They enable testing of the devices' RF performance and require no additional support circuitry. The signal inputs and outputs use SMA connectors to simplify the connection of RF test equipment.

The MAX2320/21/22/24/26/27 EV kits are assembled with an associated IC and incorporate input and output matching components optimized for the 869MHz to 894MHz cellular frequency band, 1930MHz to 1990MHz PCS frequency band, 210MHz digital mixer output frequency, and 110MHz FM mixer output frequency. All matching components may be changed to work at other frequencies within the bands specified in the MAX2320/21/22/24/26/27 data sheet.

Key Features

  • 50Ω SMA Ports for Easy Testing
  • +2.7V to +3.6V Single-Supply Operation
  • All Critical Matching Components Included
  • Fully Assembled and Tested

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources