Top

MAX2320EVKIT

Evaluation Kit for the MAX2320, MAX2321, MAX2322, MAX2324, MAX2326, MAX2327

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 50Ω SMA Ports for Easy Testing
  • +2.7V to +3.6V Single-Supply Operation
  • All Critical Matching Components Included
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX2320, MAX2321, MAX2322, MAX2324, MAX2326, MAX2327 evaluation kits (EV kits) simplify evaluation of these high-linearity, silicon germanium (SiGe), dual-band LNAs/mixers. They enable testing of the devices' RF performance and require no additional support circuitry. The signal inputs and outputs use SMA connectors to simplify the connection of RF test equipment.

The MAX2320/21/22/24/26/27 EV kits are assembled with an associated IC and incorporate input and output matching components optimized for the 869MHz to 894MHz cellular frequency band, 1930MHz to 1990MHz PCS frequency band, 210MHz digital mixer output frequency, and 110MHz FM mixer output frequency. All matching components may be changed to work at other frequencies within the bands specified in the MAX2320/21/22/24/26/27 data sheet.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .