MAX2267EVKIT

Evaluation Kit for the MAX2267, MAX2268, MAX2269


Please check latest availability status for a specific part variant.

Description

The MAX2267/MAX2268/MAX2269 evaluation kits (EV kits) simplify evaluation of the MAX2267/MAX2268/MAX2269 power amplifiers (PAs), which are optimized for IS-98-based CDMA and PDC cellular phones operating in the Japanese cellular frequency band. The kits enable testing of the devices' RF performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Each kit is assembled with the MAX2267, MAX2268, or MAX2269 and incorporates input and output matching components optimized for the 887MHz to 925MHz RF frequency band. These EV kits are capable of operating at RF frequencies from 750MHz to 1000MHz, with the appropriate matching components.

Key Features

  • Easy Evaluation of MAX2267/MAX2268/MAX2269
  • +2.7V to +4.5V Single-Supply Operation
  • RF Input/Output Matched for 887MHz to 925MHz Operation
  • All Matching Components Included

Applications/Uses

  • 2-Way Pagers
  • Cellular-Band CDMA Phones
  • Cellular-Band PDC Phones
  • Power-Amplifier Modules

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm