MAX2247EVKIT

Evaluation Kit for the MAX2247


Please check latest availability status for a specific part variant.

Description

The MAX2247 evaluation kit (EV kit) simplifies evaluation of the MAX2247 power amplifier (PA). The kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit input and output use SMA connectors to facilitate the connection to RF test equipment.

Each kit is assembled with the MAX2247 and incorporates all matching components optimized for the 2.4GHz to 2.5GHz RF frequency band, and POUT = +24dBm. For lower power applications, see Table 2 for appropriate matching components.

Key Features

  • Easy Evaluation of MAX2247
  • +2.7V to +3.6V Single-Supply Operation
  • Output Matched for 2.4GHz to 2.5GHz Operation
  • Fully Assembled and Tested

Applications/Uses

  • 2.4GHz Cordless Phones
  • 2.4GHz ISM Radios
  • HomeRF
  • IEEE 802.11b DSSS WLAN
  • IEEE 802.11g OFDM WLAN

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm