MAX2244EVKIT

Evaluation Kit for the MAX2244, MAX2245, MAX2246


Please check latest availability status for a specific part variant.

Description

The MAX2244/MAX2246 evaluation kits (EV kits) simplify evaluation of the MAX2244/MAX2245/MAX2246 power amplifiers (PAs). They enable testing of the devices' RF performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2244 EV kit is assembled with a MAX2244 and incorporates output matching components optimized for 2.4GHz to 2.5GHz and approximately 22dBm output power. The MAX2246 EV kit is assembled with a MAX2246 and is matched on-board to provide approximately 20dBm in the 2.4GHz band.

Key Features

  • Easy Evaluation of the MAX2244/MAX2246
  • 3V to 3.6V Single-Supply Operation
  • Radio-Frequency Output Matched for Operation from 2.4GHz to 2.5GHz
  • Jumper for Easy Shutdown Control
  • Includes All Critical Peripheral Components
  • Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX41470
    290MHz to 960MHz ASK/FSK Receiver with SPI Interface

    • Low Bill of Materials (BOM)
    • Long Range with High Sensitivity
    • Low Power Consumption