Top

MAX2240EVKIT

Evaluation Kit for the MAX2240

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2240 Apr 21, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX2240
  • +2.7V to +5V Single-Supply Operation
  • RF Output Matched for Operation from 2.4GHz to 2.5GHz
  • Jumpers for Digital Power Control and Shutdown
  • All Critical Peripheral Components Included

Applications/Uses

  • 2.4GHz ISM Proprietary Radios
  • 802.11 FHSS WLAN
  • Bluetooth®
  • HomeRF

Description

The MAX2240 evaluation kit (EV kit) simplifies evaluation of the MAX2240 power amplifier (PA). It enables testing of the device’s RF performance and requires no additional support circuitry. The EV kit’s signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2240 EV kit is assembled with a MAX2240 and incorporates output matching components optimized for 2.4GHz to 2.5GHz.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2240 Apr 21, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.