Top

MAX2233EVKIT

Evaluation Kit for the MAX2232, MAX2233

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of MAX2232/MAX2233
  • SMA Input and Output RF Signal Connectors
  • All Critical Peripheral Components Included
  • 902MHz to 928MHz Operating Frequency Range
  • +2.7V to +5.5V Single-Supply Operation

Applications/Uses

  • 868MHz European ISM Band
  • 900MHz ISM-Band Applications
  • Digital Cordless Phones
  • FM Analog Transmitters
  • Wireless Data

Description

The MAX2232/MAX2233 evaluation kits (EV kits) simplify testing of the MAX2232/MAX2233 900MHz ISM-band, 24dBm RF power amplifiers (PAs). They allow testing of all device functions and require no additional support circuitry. Signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment. For evaluation of the PA with analog gain control, order the MAX2232EVKIT; for evaluation of the PA with 2-bit programmable gain control, order the MAX2233EVKIT.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .