MAX2232EVKIT

Evaluation Kit for the MAX2232, MAX2233


Please check latest availability status for a specific part variant.

Description

The MAX2232/MAX2233 evaluation kits (EV kits) simplify testing of the MAX2232/MAX2233 900MHz ISM-band, 24dBm RF power amplifiers (PAs). They allow testing of all device functions and require no additional support circuitry. Signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment. For evaluation of the PA with analog gain control, order the MAX2232EVKIT; for evaluation of the PA with 2-bit programmable gain control, order the MAX2233EVKIT.

Key Features

  • Easy Evaluation of MAX2232/MAX2233
  • SMA Input and Output RF Signal Connectors
  • All Critical Peripheral Components Included
  • 902MHz to 928MHz Operating Frequency Range
  • +2.7V to +5.5V Single-Supply Operation

Applications/Uses

  • 868MHz European ISM Band
  • 900MHz ISM-Band Applications
  • Digital Cordless Phones
  • FM Analog Transmitters
  • Wireless Data

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm