MAX2209EVKIT

Evaluation Kit for the MAX2209


Please check latest availability status for a specific part variant.

Description

The MAX2209 evaluation kit (EV kit) simplifies the evaluation of the MAX2209 RF power detector. It enables testing of all functions, with no additional support circuitry. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Key Features

  • 2.7V to 5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested

Applications/Uses

  • Dual-Band WCDMA Handsets
  • High-Speed Downlink Packet Access (HSDPA)
  • High-Speed Uplink Packet Access (HSUPA)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm