MAX2206EVKIT

Evaluation Kit for the MAX2205, MAX2206, MAX2207, MAX2208


Please check latest availability status for a specific part variant.

Description

The MAX2205-MAX2208 evaluation kits (EV kits) simplify the evaluation of the MAX2205-MAX2208 RF power detectors. They enable testing of all functions, with no additional support circuitry. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Key Features

  • +2.7V to +5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested

Applications/Uses

  • Dual-Band CDMA/TDMA Handsets
  • Dual-Band GSM/EDGE Handsets
  • PA Modules
  • WCDMA Handsets

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm