Top

MAX2205EVKIT

Evaluation Kit for the MAX2205, MAX2206, MAX2207, MAX2208

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.7V to +5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested

Applications/Uses

  • Dual-Band CDMA/TDMA Handsets
  • Dual-Band GSM/EDGE Handsets
  • PA Modules
  • WCDMA Handsets

Description

The MAX2205-MAX2208 evaluation kits (EV kits) simplify the evaluation of the MAX2205-MAX2208 RF power detectors. They enable testing of all functions, with no additional support circuitry. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.