MAX2204EVKIT

MAX2204 Evaluation Kit


Please check latest availability status for a specific part variant.

Description

The MAX2204 evaluation kit (EV kit) simplifies evaluation of the MAX2204 RF power detector. The EV kit enables testing of all functions with no additional support circuitry. The RF power-detector input uses a 50Ω SMA connector on the evaluation board for convenient connection to test equipment.

Key Features

  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA RF Input Port Connector
  • Fully Assembled and Tested

Applications/Uses

  • High-Speed Downlink Packet Access (HSDPA)
  • High-Speed Uplink Packet Access (HSUPA)
  • WCDMA, cdma2000®

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm