MAX2175R1EVKIT

MAX2175 RF to Bits Automotive Radio Tuner Evaluation Kit


Please check latest availability status for a specific part variant.

Description

The MAX2175 evaluation kit (EV kit) is used to evaluate the performance of the MAX2175 RF to Bits® automotive radio tuner. It supports the use of two tuners, enabling evaluation of diversity applications, dual-tuner FM functionality with a single antenna, and cascaded VHF loop-through and tuner operation. The outputs of the two tuners can be I2S master only or I2S master/slave, supporting evaluation of a broad range of baseband connection schemes.

Easy access to the baseband output port of each tuner is provided through a 0.1in header. This enables convenient interfacing of the tuners to common data-capture systems such as FPGAs and logic analyzers. The board also includes a custom baseband DSP interface that can be used to interface the I2S and I2C ports to specific DSP platforms.

All RF ports are accessible through SMA connectors. Typical filters are included on the EV kit to enable evaluation of performance in a realistic environment. A common FM path, connecting both tuners to a single source, is provided to enable evaluation of dual-tuner FM functionality.

The EV kit is configured to use an external I2C-to-USB interface. This enables control of the tuner through the MAX2175’s graphical user interface (GUI) software, which provides extensive access to the device’s features. The I2C signals are also routed to the DSP connector and 0.1in header to enable configuration of the tuner by a baseband DSP using the MAX2175 driver, if desired.

A single 3.3V power source is required to operate the EV kit, which can be provided by an external bench supply. Alternatively, the DSP interface connector can also provide the required power.

Key Features

  • Enables Evaluation of All Signal Paths and Receive Modes
  • Dual Tuners for Evaluation of Dual-Tuner-Specific Features
  • Custom DSP Interface for Connection to DSP Evaluation Platforms
  • Logic Analyzer Interface Simplifies Connectivity
  • MATLAB® Deserializer Function Simplifies Evaluation
  • USB Register Control of Tuner Using the MAX2175 GUI
  • Input Filters for All Bands Create Realistic Test Environment
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Infotainment Systems
  • Remote Radios
  • Smart Antennas
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm