Top

MAX2170EVKIT

MAX2170 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX2170 Evaluation Kit May 15, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX2170
  • +2.7V to +3.5V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports
  • 50Ω BNC Connector for the Baseband Output
  • Jumpers for Automatic Gain Control
  • All Critical Peripheral Components Included
  • Parallel Port for I²C Interfacing
  • PC Control Software Available at www.maximintegrated.com

Applications/Uses

  • Fixed and Mobile Digital Audio Broadcast (DAB)
  • Terrestrial Digital Multimedia Broadcast (T-DMB)

Description

The MAX2170 evaluation kit (EV kit) simplifies evaluation of the MAX2170 direct-conversion to low-IF tuner. It enables testing of the device's performance and requires no additional support circuitry. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench. The EV kit is fully assembled and tested at the factory.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

Simplified Block Diagram

Technical Docs

Data Sheet MAX2170 Evaluation Kit May 15, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .