MAX2161EVKIT

Evaluation Kits for the MAX2161/MAX2162


Please check latest availability status for a specific part variant.

Description

The MAX2161/MAX2162 evaluation kits (EV kits) simplify the testing and evaluation of the MAX2161/MAX2162 one- and three-segment ISDB-T tuners. The EV kits are fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on each EV kit for the inputs and outputs, allowing quick and easy evaluation on the test bench.

This document provides a list of recommended equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the MAX2161/MAX2162 EV kit components, a schematic diagram, and artwork for each layer of the PCB.

Key Features

  • Easy Evaluation of the MAX2161/MAX2162
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software

Applications/Uses

  • Automotive Navigation
  • Automotive Radio
  • Cell Phone Mobile TVs
  • Personal Digital Assistants (PDAs)
  • Portable Audio Devices
  • Portable TV Devices

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX41470
290MHz to 960MHz ASK/FSK Receiver with SPI Interface

  • Low Bill of Materials (BOM)
  • Long Range with High Sensitivity
  • Low Power Consumption