Top

MAX2140EVKIT

Evaluation Kit for the MAX2140

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2140 Jun 10, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX2140
  • +3.1V to +3.6V Single-Supply Operation
  • Jumpers for Digital Power Control and Shutdown
  • All Critical Peripheral Components Included
  • PC Control Software Included

Applications/Uses

  • 2.4GHz ISM Radios
  • Satellite Digital Audio Radio Services (SDARS)

Description

The MAX2140 evaluation kit (EV kit) simplifies evaluation of the MAX2140 complete SDARS receiver IC. It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2140 Jun 10, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .