Top

ISDB-T/DVB-T Diversity Tuner

Industry's Only Diversity Tuner for Automotive TV Consumes Only 300mW

Product Details

Key Features

Parametric specs for TV Tuners
End Equipment DVB-T
ISDB-T (13 segments)
Input Frequency (MHz) 93 to 105
173 to 227
473 to 859
IF Output Frequency (MHz) 4.5
Ref. Clock Freq. (MHz) 16 to 18
32 to 36
Noise Figure (dB) (typ) UHF=3.7
VHF=4.8 to 5.5
VSUPPLY (V) 2.7 to 3.47
ISUPPLY (mA) 70
Footprint (mm x mm) 7.0 x 7.0
Oper. Temp. (°C) -40 to +85
Package/Pins TQFN/56
Budgetary
Price (See Notes)
6.3
View Less

Simplified Block Diagram

Technical Docs

Data Sheet ISDB-T/DVB-T Diversity Tuner Jan 17, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for TV Tuners
End Equipment DVB-T
ISDB-T (13 segments)
Input Frequency (MHz) 93 to 105
173 to 227
473 to 859
IF Output Frequency (MHz) 4.5
Ref. Clock Freq. (MHz) 16 to 18
32 to 36
Noise Figure (dB) (typ) UHF=3.7
VHF=4.8 to 5.5
VSUPPLY (V) 2.7 to 3.47
ISUPPLY (mA) 70
Footprint (mm x mm) 7.0 x 7.0
Oper. Temp. (°C) -40 to +85
Package/Pins TQFN/56
Budgetary
Price (See Notes)
6.3

Key Features

  • Multiple Frequency Ranges
    • VHF-L: 90MHz to 108MHz
    • VHF-H: 170MHz to 230MHz
    • UHF: 470MHz to 862MHz
  • Complete Diversity Solution
  • Low UHF Noise Figure: 3.7dB (typ)
  • High Dynamic Range: -99dBm to +10dBm
  • Integrated VHF/UHF Tracking Filter
  • Integrated VCO and Tank Circuits
  • Low Phase Noise: -95dBc/Hz at 10kHz (typ)
  • Integrated Channel Filters (6MHz, 7MHz, and 8MHz)
  • Single +2.7V to +3.47V Supply Voltage Range
  • Low Power: 396mW (typ)
  • Shutdown and Standby Modes
  • I²C Serial Interface

Applications/Uses

  • Automotive TV Diversity Systems
  • Laptop/Desktop TV Receivers
  • Portable LCD TVs
  • Portable Navigation Devices

Description

The MAX2135A low-power, 6MHz ISDB-T and 6MHz/7MHz/8MHz DVB-T low-IF diversity tuner directly converts broadcast ISDB-T and DVB-T signals to a low-IF using a broadband I/Q downconverter. The operating frequency range covers the VHF and UHF broadcast TV bands from 90MHz to 862MHz.

The MAX2135A integrates LNAs, RF variable-gain amplifiers (VGAs), VHF and UHF tracking filters, I/Q downconverting mixers, baseband VGAs, and low-IF filters. The device also includes a fully monolithic VCO and tank circuit as well as a complete frequency synthesizer including an on-chip crystal oscillator and output buffer/divider.

The device incorporates a 2-wire (I²C) serial control interface with multiple read and write addresses. A low-power standby mode is available whereupon the signal path is shut down while leaving the serial control interface and register circuits active. Additionally, the entire device can be shut down by an external pin.

The MAX2135A is available in a 56-pin thin QFN package (7mm x 7mm) with an exposed paddle. Electrical performance is guaranteed over the extended -40°C to +85°C temperature range.

Simplified Block Diagram

Technical Docs

Data Sheet ISDB-T/DVB-T Diversity Tuner Jan 17, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .