MAX2117EVKIT

Evaluation Kit for the MAX2117


Please check latest availability status for a specific part variant.

Description

The MAX2117 evaluation kit (EV kit) simplifies the testing and evaluation of the device direct-conversion tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list for the kit, and art-work for each layer of the printed-circuit board (PCB).

Key Features

  • Easy Evaluation of the MAX2117
  • 50Ω RF Input SMA Connector
  • 50Ω Baseband Output BNC Connector
  • Single 3.3V ±5% Supply
  • I²C 2-Wire Serial Interface
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com/evkitsoftware)

Applications/Uses

  • MMDS

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm