Top

MAX2056EVKIT

Evaluation Kit for the MAX2056

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2056 Feb 21, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Analog Gain Control
  • Up to 44dB Gain-Control Range
  • 800MHz to 1000MHz Frequency Range
  • Fully Assembled and Tested
  • Input and Output Internally Matched to 50Ω Over Entire Band Of Operation
  • 50Ω SMA Inputs and Outputs for Easy Testing of All MAX2056 Features
  • Applications/Uses

    • Automated Test Equipment (ATE)
    • Broadband Systems
    • Cellular cdmaOne™, cdma2000®, and Integrated Digital Enhanced Network Base-Station Transmitter
    • Digital and Spread-Spectrum Communication Systems
    • GSM 850/GSM 900 2G and 2.5G EDGE Base-Station Transmitters and Power Amplifiers
    • Microwave Terrestrial Links
    • Receiver Gain Control
    • Transmitter Gain Control
    • WCDMA 850MHz and Other 3G Base-Station Transmitters and Power Amplifiers

    Description

    The MAX2056 evaluation kit (EV kit) simplifies evaluation of the MAX2056 general-purpose, high-performance, variable-gain amplifier with analog gain control. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included at the input and output of the EV kit to allow quick and easy evaluation on the test bench.

    This data sheet provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a circuit schematic for the kit, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX2056 Feb 21, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.