MAX2055EVKIT

Evaluation Kit for the MAX2055


Please check latest availability status for a specific part variant.

Description

The MAX2055 evaluation kit (EV kit) simplifies the evaluation of the MAX2055 high-linearity, digitally controlled, variable-gain analog-to-digital converter (ADC) driver/amplifier (DVGA). The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.

This data sheet provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a circuit schematic for the kit, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

Key Features

  • Fully Assembled and Tested
  • 30MHz to 300MHz Frequency Range
  • -3dB to +20dB Variable Gain
  • Output IP3: 40dBm (All Gain Settings at 70MHz)
  • -76dBc 2nd Harmonic
  • -69dBc 3rd Harmonic
  • Noise Figure: 5.8dB at Maximum Gain
  • Digitally Controlled Gain with 1dB Resolution and ±0.2dB Accuracy
  • Adjustable Bias Currents

Applications/Uses

  • Automated Test Equipment (ATE)
  • Broadband Systems
  • Cell Phone Base Stations
  • High-Performance ADC Drivers
  • PHS/PAS Infrastructure
  • Receiver Gain Control
  • Terrestrial Links

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX41470
290MHz to 960MHz ASK/FSK Receiver with SPI Interface

  • Low Bill of Materials (BOM)
  • Long Range with High Sensitivity
  • Low Power Consumption