MAX2047EVKIT

Evaluation Kit for the MAX2045, MAX2046, MAX2047


Please check latest availability status for a specific part variant.

Description

The MAX2045/MAX2046/MAX2047 evaluation kits (EV kits) simplify evaluation of the MAX2045/MAX2046/MAX2047 vector multipliers. Each kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit input and output use SMA connectors and baluns (for single-ended-to-differential conversions) to facilitate the connection to RF test equipment.

Each EV kit is assembled with either the MAX2045, MAX2046, or MAX2047 and incorporates all matching components optimized for the corresponding band of frequency operation.

Key Features

  • Easy Evaluation of the MAX2045/MAX2046/ MAX2047
  • +4.75V to +5.25V Single-Supply Operation
  • Include RF Input and Output Matching
    • 2040MHz to 2240MHz (MAX2045)
    • 1740MHz to 2060MHz (MAX2046)
    • 790MHz to 1005MHz (MAX2047)
  • Configurable for Current-Control Mode and Single-Ended and Differential Voltage-Control Mode
  • Fully Assembled and Tested

Applications/Uses

  • Base Station Feed-Forward and Predistortion Power Amplifiers
  • Beam-Forming Applications
  • RF Cancellation Loops
  • RF Magnitude and Phase Adjustment
  • UMTS/PCS/DCS/Cellular/GSM

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Additional Resources

MAX2045EVKIT
Bill of Materials

MAX2046EVKIT
Bill of Materials

MAX2047EVKIT
Bill of Materials


Tools & Models

  • MAX2047EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX5871
    16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

    • Simplifies RF Design and Enables New Wireless Communication Architectures
    • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
    • Highly Flexible and Configurable