Product Details
Each EV kit is assembled with either the MAX2045, MAX2046, or MAX2047 and incorporates all matching components optimized for the corresponding band of frequency operation.
Key Features
- Easy Evaluation of the MAX2045/MAX2046/ MAX2047
- +4.75V to +5.25V Single-Supply Operation
- Include RF Input and Output Matching
- 2040MHz to 2240MHz (MAX2045)
- 1740MHz to 2060MHz (MAX2046)
- 790MHz to 1005MHz (MAX2047)
- Configurable for Current-Control Mode and Single-Ended and Differential Voltage-Control Mode
- Fully Assembled and Tested
Applications/Uses
- Base Station Feed-Forward and Predistortion Power Amplifiers
- Beam-Forming Applications
- RF Cancellation Loops
- RF Magnitude and Phase Adjustment
- UMTS/PCS/DCS/Cellular/GSM
Technical Docs
Data Sheet | Evaluation Kit for the MAX2045, MAX2046, MAX2047 | Apr 01, 2003 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Click any title below to view the detail page where available.
MAX2045EVKIT
Bill of Materials
MAX2046EVKIT
Bill of Materials
MAX2047EVKIT
Bill of Materials
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy Evaluation of the MAX2045/MAX2046/ MAX2047
- +4.75V to +5.25V Single-Supply Operation
- Include RF Input and Output Matching
- 2040MHz to 2240MHz (MAX2045)
- 1740MHz to 2060MHz (MAX2046)
- 790MHz to 1005MHz (MAX2047)
- Configurable for Current-Control Mode and Single-Ended and Differential Voltage-Control Mode
- Fully Assembled and Tested
Applications/Uses
- Base Station Feed-Forward and Predistortion Power Amplifiers
- Beam-Forming Applications
- RF Cancellation Loops
- RF Magnitude and Phase Adjustment
- UMTS/PCS/DCS/Cellular/GSM
Description
Each EV kit is assembled with either the MAX2045, MAX2046, or MAX2047 and incorporates all matching components optimized for the corresponding band of frequency operation.
Technical Docs
Data Sheet | Evaluation Kit for the MAX2045, MAX2046, MAX2047 | Apr 01, 2003 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal