Top

MAX2043EVKIT

Evaluation Kit for the MAX2043

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2043 Jun 08, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 1700MHz to 3000MHz RF Frequency Range
  • 1900MHz to 3000MHz LO Frequency Range
  • DC to 350MHz IF Frequency Range
  • 7.5dB Conversion Loss
  • +31dBm Input IP3 (Downconversion)
  • +23dBm Input 1dB Compression Point
  • 7.8dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +6dBm LO Drive
  • Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced-Power/Reduced-Performance Mode
  • Applications/Uses

    • cdmaOne™ and cdma2000® Base Stations
    • DCS 1800 and EDGE Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Microwave Links
    • PCS 1900 and EDGE Base Stations
    • Point-to-Point Microwave Systems
    • Private Mobile Radio
    • UMTS/WCDMA and 3G Base Stations
    • WiMAX™ Base Stations and Customer Premise Equipment
    • Wireless Local Loop

    Description

    The MAX2043 evaluation kit (EV kit) simplifies the evaluation of the MAX2043 UMTS/WCDMA, DCS, PCS, and WiMAX base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

    This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX2043 Jun 08, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.