MAX2022EVKIT

Evaluation Kit for the MAX2022


Please check latest availability status for a specific part variant.

Description

The MAX2022 evaluation kit (EV kit) simplifies the evaluation of the MAX2022 direct upconversion (downconversion) quadrature modulator (demodulator) designed for UMTS/WCDMA, cdma2000®, DCS/PCS, and WiMAXSM base-station applications. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench using RF test equipment.

This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

Key Features

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 1500MHz to 2500MHz RF Range
  • High-Linearity and Low-Noise Performance
  • Broadband Baseband Input/Output
  • DC-Coupled Input Provides for Direct DAC/ADC Interface
  • Applications/Uses

    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations
    • Predistortion Transmitters
    • Private Mobile Radios (PMRs)
    • Single and Multicarrier cdmaOne™ and cdma2000® Base Stations
    • Single and Multicarrier DCS 1800/PCS 1900 EDGE Base Stations
    • Single and Multicarrier WCDMA/UMTS Base Stations
    • Wireless Local Loop (WLL)

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

    Tools & Models

  • MAX2022EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm