Top

MAX19791EVKIT

Evaluation Kit for the MAX19791

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX19791 Nov 25, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX19791 IC.
  • On-Board DAC which Outputs 4V ±5% to Control the Attenuation.
  • On-Board Power Supply +3.3V and +5V from MAX32625PICO.
  • The Operating Frequency Range Extends from 50MHz to 4000MHz.
  • 50Ω SMA Connectors on the RF Ports.
  • All Critical Peripheral Components Included.
  • A Micro USB Port for Interfacing with the PC.
  • PC Control Software (available at www.maximintegrated.com/evkitsoftware).

Applications/Uses

  • Automatic Level Control (ALC)
  • Broadband System Applications, Including Wireless Infrastructure Digital and Spread-Spectrum Communication Systems
  • General Test Equipment
  • Lineup Gain Trim
  • Microwave Point-to-Point Systems
  • Receiver Gain Control
  • Temperature-Compensation Circuits
  • Transmitter Gain Control
  • VSAT/Satellite Modems
  • WCDMA/LTE, TD-SCDMA/TD-LTE, WiMAX®, cdma2000®, GSM/EDGE, and MMDS Base Stations

Description

The MAX19791 evaluation kit (EV kit) simplifies the evaluation of the MAX19791. The MAX19791 dual general- purpose analog voltage variable attenuator (VVA) is designed to interface with 50Ω systems operating in the 50MHz to 4000MHz frequency range.

The MAX19791 is a monolithic VVA IC designed for Broadband System Applications, Including Wireless Infrastructure Digital and Spread-Spectrum Communication Systems WCDMA/LTE, TD-SCDMA/ TD-LTE, WiMAX®, cdma2000M, GSM/EDGE, and MMDS Base Stations VSAT/Satellite Modems. The MAX19791 evaluation kit hosts a microcontroller (MCU) that uses a serial peripheral interface to configure internal registers and modes. The graphical user interface (GUI) software running on a computer makes it simple to program registers and control the device operation. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematics, and artwork for each layer of the printed circuit board (PCB).

Technical Docs

Data Sheet Evaluation Kit for the MAX19791 Nov 25, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .