Top

Evaluation Kit for the MAX3996

Product Details

The MAX3996 evaluation kit (EV kit) is an assembled demonstration board that provides both optical and electrical evaluation of the MAX3996 2.5Gbps laser driver.

The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Key Features

  • Drives Common-Anode Lasers
  • Fully Assembled and Tested
  • LED Fault Indicator
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation Current
  • Adjustable Laser Modulation Temperature Coefficient
  • Configured for Electrical Operation; No Laser Necessary
  • Applications/Uses

    • 10-Gigabit Ethernet WWDM
    • ATM LAN Optical Transmitters
    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • VCSEL Transmitters

    Technical Docs

    Data Sheet Evaluation Kit for the MAX3996 Mar 26, 2002

    Design & Development

    Click any title below to view the detail page where available.

    /en/design/design-tools/ee-sim.html?

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

    Parameters

    Key Features

  • Drives Common-Anode Lasers
  • Fully Assembled and Tested
  • LED Fault Indicator
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation Current
  • Adjustable Laser Modulation Temperature Coefficient
  • Configured for Electrical Operation; No Laser Necessary
  • Applications/Uses

    • 10-Gigabit Ethernet WWDM
    • ATM LAN Optical Transmitters
    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • VCSEL Transmitters

    Description

    The MAX3996 evaluation kit (EV kit) is an assembled demonstration board that provides both optical and electrical evaluation of the MAX3996 2.5Gbps laser driver.

    The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

    Technical Docs

    Data Sheet Evaluation Kit for the MAX3996 Mar 26, 2002

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal