MAX3992EVKIT

Evaluation Kit for the MAX3991, MAX3992


Please check latest availability status for a specific part variant.

Description

The MAX3991/MAX3992 evaluation kit (EV kit) simplifies evaluation of both receiver (MAX3991) and transmitter (MAX3992) XFP signal conditioning ICs. This EV kit allows testing of all the MAX3991 and MAX3992 features. A single reference clock provides timing for both the MAX3991 and MAX3992. The recovered clock outputs may be enabled for jitter testing.

Key Features

  • Fully Assembled and Tested
  • Low Loss Dielectric Transmission Lines
  • SMA Connectors for Ease in Lab Testing
  • Single +3.3V Supply Operation

Applications/Uses

  • 10.3Gbps/11.1Gbps Ethernet XFP Transceivers
  • 10.5Gbps Fibre Channel XFP Transceivers
  • 10Gbps DWDM Transceivers
  • 9.95Gbps to 11.1Gbps Optical XFP Modules
  • SONET OC-192/SDH STM-64 XFP Transceivers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources