Top

MAX3983SMAEVKIT

Evaluation Kit for the MAX3983 SMA Connector
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • Easy Selection of Operating Modes
  • Equipped with SMA Connectors on all Data Inputs and Outputs
  • Applications/Uses

    • 10G Fibre Channel XAUI (4 x 3.1875Gbps)
    • 10Gbase-CX4 Ethernet (4 x 3.125Gbps)
    • 4x Copper-Cable or Backplane Transmission (1Gbps to 3.2Gbps)
    • 4x InfiniBand® (4 x 2.5Gbps)

    Description

    The MAX3983 SMA connector evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3983 quad copper cable signal conditioner. All data inputs and outputs are accessible through SMA connectors. The EV kit also includes a calibration strip for accurate measurements.
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
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.