Top

MAX3983EVKIT

Evaluation Kit for the MAX3983

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3983 Aug 27, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • Easy Selection of Operating Modes
  • Equipped with a 4X InfiniBand Cable Connector

Applications/Uses

  • 10G Fibre Channel XAUI (4 x 3.1875Gbps)
  • 10Gbase-CX4 Ethernet (4 x 3.125Gbps)
  • 4x Copper-Cable or Backplane Transmission (1Gbps to 3.2Gbps)
  • 4x InfiniBand® (4 x 2.5Gbps)

Description

The MAX3983 evaluation kit (EV Kit) is an assembled demonstration board that provides electrical evaluation of the MAX3983 Quad Copper Cable Signal Conditioner. The EV Kit also includes a calibration strip for accurate measurements.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3983 Aug 27, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.