MAX3980EVKIT

Evaluation Kit for the MAX3980, MAX3981


Please check latest availability status for a specific part variant.

Description

The MAX3980/MAX3981 evaluation kits (EV kits) simplify evaluation of the MAX3980/MAX3981 quad equalizer. The EV kits enable testing of all the device functions. SMA connectors with 50Ω controlled-impedance connections to the MAX3980/MAX3981 are provided for all input and output ports to facilitate connection to high-speed test equipment.

Key Features

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Single +3.3V Operation
  • Applications/Uses

    • IEEE-802.3ae XAUI Interface (3.125Gbps)
    • InfiniBand® (2.5Gbps)
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources