MAX3970EVKIT

Evaluation Kit for the MAX3970


Please check latest availability status for a specific part variant.

Description

The MAX3970 evaluation kit is a fully assembled chip-on-board electrical demonstration kit that provides easy evaluation of the MAX3970 10.3Gbps, +3.3V transimpedance amplifier. Note that the MAX3970 evaluation kit provides an electrical interface to the IC, which is similar to, but not exactly the same as, a photodiode. The circuit used will tend to increase bandwidth and jitter beyond what is expected for typical photodiode inputs.

Key Features

  • Easy +3.3V Electrical Evaluation of the MAX3970
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω Interfaces

Applications/Uses

  • 10.3Gbps Ethernet Optical Receivers
  • Fibre Channel Optical Receivers
  • OC-192 VSR Optical Receivers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP