MAX3942EVKIT

Evaluation Kit for the MAX3942


Please check latest availability status for a specific part variant.

Description

The MAX3942 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3942 10.7Gbps modulator driver. The outputs are interfaced to SMA connectors that can be connected to a 50Ω terminated oscilloscope.

Key Features

  • SMA Connectors for All High-Speed I/Os
  • Configured for Electrical Operation, No Laser Necessary
  • Single -5.2V Power-Supply Operation
  • Fully Assembled and Tested

Applications/Uses

  • 10Gbps Ethernet
  • DWDM Systems
  • Long/Short-Reach Optical Transmitters
  • Mach Zehnder Modulators
  • Packaged Direct-Modulated Lasers
  • SONET OC-192 and SDH STM-64 Transmission Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP