MAX3941EVKIT

Evaluation Kit for the MAX3941


Please check latest availability status for a specific part variant.

Description

The MAX3941 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3941 10.7Gbps EAM driver. The output is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.

Key Features

  • SMA Connectors for All High-Speed I/Os
  • Configured for Electrical Operation, No Laser Necessary
  • Single -5.2V Power-Supply Operation
  • Fully Assembled and Tested

Applications/Uses

  • 10Gbps Ethernet
  • DWDM Systems
  • Long/Short-Reach Optical Transmitters
  • SONET OC-192 and SDH STM-64
  • Transmission Systems
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources