Top

MAX3934EVKIT

Evaluation Kit for the MAX3934

Product Details

Key Features

Technical Docs

Data Sheet Evaluation Kit for the MAX3934 Nov 25, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fully Assembled and Tested
  • On-Board Op Amps for Bias and Modulation Current Control
  • Fully Matched for Best Input Return Loss
  • Calibration Trace

Applications/Uses

Description

The MAX3934 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3934 10.7Gbps compact laser driver. The die version mounted on the board is the MAX3934A, which contains a 12Ω internal damping resistor (RD). The output of the evaluation board is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.

Technical Docs

Data Sheet Evaluation Kit for the MAX3934 Nov 25, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .