MAX3930EVKIT

Evaluation Kit for the MAX3930


Please check latest availability status for a specific part variant.

Description

The MAX3930 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3930 10.7Gbps laser driver. The output of the evaluation board is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.

Key Features

  • Fully Assembled and Tested
  • Fully Matched for Best Return Loss
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources