MAX3902EVKIT

Evaluation Kit for the MAX3902


Please check latest availability status for a specific part variant.

Description

The MAX3902 evaluation kit (EV kit) provides electrical evaluation of the MAX3902 receiver. The EV kit also includes an optical section where a photodiode can be installed and optical evaluation is possible.

Key Features

  • Easy +3.3V Power Supply Operation
  • Fully Assembled and Tested
  • Optical Evaluation Possible
  • Applications/Uses

    • Automotive Fiber Optic Receivers
    • IEEE 1394b (S100β)
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources