MAX3886EVKIT

Evaluation Kit for the MAX3886


Please check latest availability status for a specific part variant.

Description

The MAX3886 evaluation kit (EV kit) is a fully assembled and tested demonstration board that simplifies evaluation of the MAX3886 BPON/GPON CDR with serializer/deserializer. The EV kit operates from a single +3.3V supply and includes the external components necessary for testing all the MAX3886 functions.

Key Features

  • Fully Assembled and Tested
  • Single +3.3V Power-Supply Operation
  • SMA and SMB Connectors for High-Speed I/Os
  • Includes 19.4400MHz SMD Crystal Reference

Applications/Uses

  • BPON/GPON Optical Network Terminal (ONT)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources