MAX3877EVKIT

Evaluation Kit for the MAX3877, MAX3878


Please check latest availability status for a specific part variant.

Description

The MAX3877/MAX3878 evaluation kits (EV kits) simplify evaluation of the MAX3877/MAX3878 2.5Gbps clock-recovery and data-retiming ICs. These EV kits enable testing of all MAX3877 and MAX3878 functions. SMA connectors are provided for the differential inputs and outputs.

The MAX3877 has CML outputs and the MAX3878 has PECL outputs. Both the MAX3877 and MAX3878 EV kits come complete with on-board output structures to allow direct connection to 50Ω oscilloscopes and test equipment.

Key Features

  • SMA Connections for All High-Speed I/Os
  • Test Points for Monitoring active-low LOL and LOS
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still Cameras
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources