Top

MAX3875EVKIT

Evaluation Kit for the MAX3875

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3875 Dec 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • SMA Connections for All System I/Os
  • Test Point for Monitoring Loss-of-Lock (LOL)
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Applications/Uses

  • 2.488Gbps ATM Receivers
  • Add/Drop Multiplexers
  • Digital Cross-Connects
  • Digital Video Transmission
  • SDH/SONET Receivers and Regenerators
  • SDH/SONET Test Equipment

Description

The MAX3875 evaluation kit (EV kit) simplifies evaluation of the MAX3875, a 2.5Gbps clock-recovery and data-retiming IC. The EV kit enables testing of all MAX3875 functions. SMA connectors are provided for the differential PECL-compatible data and clock outputs, as well as system loopback functions.

The differential data and clock outputs have 50Ω attenuators on-board to allow direct connection to a high-speed oscilloscope.

The MAX3875 EV kit comes configured for +3.3V operation and consumes approximately 220mA.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3875 Dec 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.