MAX3875

2.5Gbps, Low-Power, +3.3V Clock Recovery and Data Retiming IC


Please check latest availability status for a specific part variant.

Description

The MAX3875 is a compact, low-power clock recovery and data retiming IC for 2.488Gbps SDH/SONET applications. The fully integrated phase-locked loop recovers a synchronous clock signal from the serial NRZ data input, which is retimed by the recovered clock. Differential PECL-compatible outputs are provided for both clock and data signals, and an additional 2.488Gbps serial input is available for system loopback diagnostic testing. The device also includes a TTL-compatible loss-of-lock (LOL-bar) monitor.

The MAX3875 is designed for both section-regenerator and terminal-receiver applications in OC-48/STM-16 transmission systems. Its jitter performance exceeds all of the SONET/SDH specifications.

This device operates from a single +3.3V to +5.0V supply over a -40°C to +85°C temperature range. The typical power consumption is only 400mW with a +3.3V supply. It is available in a 32-pin TQFP package, as well as in die form.

Key Features

  • Exceeds ANSI, ITU, and Bellcore SONET/SDH Regenerator Specifications
  • 400mW Power Dissipation (at +3.3V)
  • Clock Jitter Generation: 0.003UIRMS
  • Single +3.3V or +5V Power Supply
  • Fully Integrated Clock Recovery and Data Retiming
  • Additional High-Speed Input Facilitates System Loopback Diagnostic Testing
  • Tolerates >2000 Consecutive Identical Digits
  • Loss-of-Lock Indicator
  • Differential PECL-Compatible Data and Clock Outputs
  • Applications/Uses

    • 2.488Gbps ATM Receivers
    • Add/Drop Multiplexers
    • Digital Cross-Connects
    • Digital Video Transmission
    • SDH/SONET Receivers and Regenerators
    • SDH/SONET Test Equipment
    Product Reliability Reports: MAX3875.pdf 
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources