MAX3872EVKIT

Evaluation Kit for the MAX3872, MAX3874


Please check latest availability status for a specific part variant.

Description

The MAX3872/MAX3874 evaluation kits (EV kits) simplify evaluation of the MAX3872 and MAX3874 clock and data recovery with limiting amplifier ICs. These EV kits enable testing of all MAX3872 and MAX3874 functions. SMA connectors are provided for the differential inputs and outputs. All high-speed inputs and outputs have on-board AC-coupling capacitors to allow direct connection to 50Ω test equipment.

Key Features

  • SMA Connectors for All High-Speed I/Os
  • Operational Mode Select Pins
  • Loss-of-Lock LED
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources