Top

MAX3867EVKIT

Evaluation Kit for the MAX3867

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3867 Jun 13, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • +3.3V to +5.0V Operation
  • Input Termination Provided On-Board
  • Independent Electrical Monitoring of Modulation and Bias Currents

Applications/Uses

  • 2.5Gbps Optical Transmitters
  • Add/Drop Multiplexers
  • Digital Cross-Connects
  • Section Regenerators
  • SONET/SDH Transmission Systems

Description

The MAX3867 evaluation kit (EV kit) is an assembled demonstration board that provides optical or electrical evaluation of the MAX3867.

The EV kit is composed of two independent sections on the PC board. The output of the electrical evaluation section is interfaced to an SMA connector, which can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3867 Jun 13, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.