Top

MAX3866EVKIT

Evaluation Kit for the MAX3866

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3866 Mar 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy +3.3V or +5.0V Electrical Evaluation of MAX3866
  • Evaluation of Adjustable Loss-of-Power (LOP)
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω I/O Interface

Applications/Uses

  • 2.488Gbps ATM Receivers
  • PIN/Preamplifier Receivers
  • Regenerators for SDH/SONET
  • SDH/SONET Transmission Systems

Description

The MAX3866 evaluation kit (EV kit) is a fully assembled, chip-on-board (COB) electrical demonstration kit. It provides easy evaluation of the MAX3866 2.5Gbps, +3.3V combined transimpedance/limiting amplifier.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3866 Mar 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.