MAX3861EVKIT

Evaluation Kit for the MAX3861


Please check latest availability status for a specific part variant.

Description

The MAX3861 EV kit is a fully assembled demonstration kit that provides easy evaluation of the MAX3861 2.7Gbps +3.3V automatic gain-control amplifier. The evaluation kit also includes a calibration circuit that allows bandwidth measurements.

Key Features

  • Easy 3.3V Electrical Evaluation of the MAX3861
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω Interfaces
  • Applications/Uses

    • Continuous Rate Receivers
    • Long-Reach Optical Receivers
    • OC-48/STM-16 Transmission Systems
    • WDM Optical Receivers
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources