MAX3850EVKIT

Evaluation Kit for the MAX3850


Please check latest availability status for a specific part variant.

Description

The MAX3850 evaluation kit (EV kit) is an assembled demonstration board that provides optical or electrical evaluation of the MAX3850.

The EV kit is composed of two independent electrically isolated sections on the PC board. The output of the electrical evaluation section is interfaced to an SMA connector, which can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Key Features

  • Fully Assembled and Tested
  • +3.3V Operation
  • Input Termination Provided On-Board
  • Independent Electrical Monitoring of Modulation and Bias Currents
  • Supports Optical and Electrical Evaluation
  • Applications/Uses

    • Add/Drop Multiplexers
    • Digital Cross-Connects
    • MPLS Transmitter Systems
    • SDH/SONET Transmission Systems
    • Section Regenerators

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources