MAX3841EVKIT

Evaluation Kit for the MAX3841


Please check latest availability status for a specific part variant.

Description

The MAX3841 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3841 12.5Gbps 2 x 2 CML crosspoint switch. The EV kit enables testing of all the MAX3841 functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3841 are provided for all CML inputs and outputs. The board includes additional transmission lines for calibration purposes.

Key Features

  • DC-Coupled Evaluation Kit
  • Independent Power-Supply Connections
  • Fully Assembled and Tested
  • SMA Connectors for CML Inputs and Outputs
  • Additional Transmission Lines for Calibration
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources